IESNA:LM-63-2002
[TEST]P943110
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29353
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2677.6 2660.8 2625.7 2595.2 2587.6 2590.6 2599.8 2616.6 2631.8 2636.4
2637.9 2660.8 2708.1 2785.9 2915.6 3098.7 3321.4 3589.9 3933.2 4342.1
4805.9 5373.5 6061.6 6844.2 7686.4 8591.2 9459.3 9863.6 9271.6 7164.6
3898.1 1100 337.2 199.9 114.4 47.3 0
2677.6 2668.4 2631.8 2601.3 2593.7 2595.2 2604.4 2621.1 2634.9 2639.4
2642.5 2666.9 2712.7 2795.1 2921.7 3106.3 3332.1 3602.2 3954.6 4363.5
4842.5 5426.9 6142.4 6908.3 7765.8 8693.4 9543.2 9909.4 9178.5 7004.4
3716.6 1031.4 326.5 183.1 106.8 42.7 0
2677.6 2665.4 2630.3 2598.2 2584.5 2586 2590.6 2599.8 2605.9 2612
2621.1 2647.1 2695.9 2773.7 2901.9 3071.2 3287.9 3544.2 3875.3 4279.6
4784.6 5416.2 6157.7 6981.6 7835.9 8742.2 9598.1 10043.6 9502 7565.9
4491.6 1656.9 442.4 219.7 129.7 50.3 0
2677.6 2659.3 2625.7 2590.6 2572.3 2567.7 2570.8 2572.3 2572.3 2583
2598.2 2627.2 2676.1 2752.3 2862.2 3023.9 3239 3501.5 3832.5 4235.3
4781.5 5434.5 6267.5 7205.8 8167 9109.9 9990.2 10487.6 10213 8781.9
6029.5 2917.1 878.8 320.4 155.6 48.8 0
2677.6 2659.3 2627.2 2590.6 2567.7 2563.2 2566.2 2566.2 2566.2 2578.4
2605.9 2631.8 2673 2738.6 2837.8 2987.3 3203.9 3474 3806.6 4230.7
4790.7 5536.7 6499.4 7639.1 8810.9 9860.5 10707.3 11244.3 11308.4 10576.1
8434 5072.9 2154.3 549.2 184.6 42.7 0
2677.6 2654.7 2622.7 2586 2561.6 2557.1 2561.6 2567.7 2567.7 2579.9
2608.9 2630.3 2662.3 2732.5 2837.8 2987.3 3197.8 3474 3812.7 4259.7
4844.1 5646.6 6723.7 8037.3 9370.8 10528.8 11377.1 12008.7 12396.2 12149.1
10530.3 7393.5 3541.1 1112.2 236.5 54.9 0
2677.6 2659.3 2625.7 2587.6 2563.2 2557.1 2560.1 2566.2 2566.2 2578.4
2605.9 2634.9 2676.1 2743.2 2846.9 2999.5 3213.1 3481.6 3817.3 4241.4
4801.3 5548.9 6516.2 7639.1 8798.6 9871.2 10756.1 11372.5 11454.9 10649.3
8627.8 5268.2 2070.4 534 154.1 41.2 0
2677.6 2662.3 2630.3 2592.1 2567.7 2561.6 2566.2 2570.8 2575.4 2587.6
2607.4 2639.4 2691.3 2769.1 2880.5 3034.6 3252.8 3518.2 3849.3 4264.3
4813.5 5506.2 6343.8 7257.7 8193 9137.4 10032.9 10534.9 10191.6 8850.5
6201.9 2981.2 889.5 334.1 158.7 48.8 0
2677.6 2666.9 2633.3 2596.7 2576.9 2573.8 2579.9 2592.1 2602.8 2613.5
2627.2 2654.7 2708.1 2792 2917.1 3089.5 3304.6 3565.5 3892 4287.2
4787.6 5408.6 6136.3 6931.2 7761.2 8658.3 9540.1 9984.1 9517.2 7915.3
5001.2 1965.1 563 268.5 143.4 58 0
2677.6 2670 2634.9 2598.2 2581.5 2579.9 2590.6 2612 2630.3 2641
2651.6 2679.1 2729.5 2814.9 2946.1 3130.7 3356.5 3629.6 3965.3 4371.1
4841 5425.4 6098.2 6853.4 7655.9 8545.4 9392.1 9724.7 9096.2 7060.9
3869.1 1165.6 355.5 180 96.1 38.1 0
2677.6 2668.4 2634.9 2598.2 2581.5 2581.5 2592.1 2612 2631.8 2641
2650.1 2673 2724.9 2805.7 2935.4 3115.5 3339.7 3625 3962.2 4346.7
4809 5368.9 6038.7 6798.5 7564.4 8453.8 9318.9 9727.8 9196.9 7273
4120.9 1295.3 375.3 195.3 100.7 35.1 0
